1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Analytical Scale ATY Series (ATY64)

SHZ BALANCES

Analytical Scale ATY Series (ATY64)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Analytical scale.
[Features]
· The use of UniBloc technology provides excellent shock resistance, responsiveness and stability.
· Equipped with smart setting functionality for adjusting responsiveness with a single touch.
· Glass draft shield equipped as standard. Easily measure quantity with the built-in quantity measurement function.
[Applications]
· Perfect for use in research & development departments when weighing liquids and powders.
· Perfect for checking quality and measuring the weight of small parts.
· Can be used to measure the quantity of small parts.
· Perfect for use in research & development departments when weighing liquids and powders.

Part Number
ATY64
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity
(g)

฿ 999,999,999.00

SHZ BALANCES 1 Piece(s) Quote 62

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Minimum Display(g) 0.0001
Weighing Pan Shape Round Plate Battery Support None Computer Output Connection Yes (In case there is an optional purchase in addition to the cable)
Weighing Pan Dimensions (φ)(mm) 91 Printer output connection Yes (In addition to the cable or the like , may be option sold separately is required) Dust-proof / Waterproof Function None
Built-in weight None Win direct connection function Yes (Requires a Separate Interface and Cable) Backlight None
PSC perfect automatic calibration None Timer CAL None One-button calibration None
Clock function None ISO Print Yes (Date and Time Are Not Output) Interval Timer Function None
Measurement of specific gravity (Optional service required) Not Applicable Counting number and unit conversion Available Analog bar display None
Quantity(Stand) 1 Power Supply AC Adapter (Standard Accessory) Optional parts to connect to printer No Option Required