1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dustproof/Waterproof Compact Scale Waterboy with Certification (Part Number)

AAD BALANCES

Dustproof/Waterproof Compact Scale Waterboy with Certification
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,282.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Certified scale: dustproof/waterproof compact scale HL-iWP-K series (Water Boy). The stainless steel body can be washed with water. Specify the area for use (5 areas ) when ordering.

Part Number
HL-2000IWP-K-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 6,282.48

AAD BALANCES 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Capacity(g) 2000
Minimum Display(g) 2 Measurement Plate Shape Square Plate Dry Cell Battery Compatible Available
PC Connection Function No (Cannot be connected) Measurement Plate Dimensions D(mm) 128 Measurement Plate Dimensions W(mm) 128
Printer Connection Function No (Cannot be connected) Dust-proof and waterproof function Available Operating region Regional District 2
Capacity(kg) 2 Details of dust-proof and waterproof function Dust-proof and waterproof performance (Dust-proof and waterproof protection degree IP65) Region details Miyagi, Yamagata, Fukushima, Ibaraki, Tochigi, Gunma, Saitama, Chiba, Tokyo, Kanagawa, Niigata, Toyama, Ishikawa, Fukui, Yamanashi, Nagano, Gifu, Shizuoka, Aichi, Mie, Shiga, Kyoto, Osaka, Hyogo, Nara, Wakayama, Tottori, Shimane, Okayama, Hiroshima, Yamaguchi, Tokushima, Kagawa, Ehime, Kochi, Fukuoka, Saga, Nagasaki, Kumamoto, Oita, Miyazaki, Kagoshima (Satsuma area only)
Weight(kg) 0.81 Power Supply AA Batteries x 6 (Sold Separately) or AC Adapter (AX-TB196 Sold Separately) % Minimum Display(%) 1

Please check the type/dimensions/specifications of the part HL-2000IWP-K-2 in the Dustproof/Waterproof Compact Scale Waterboy with Certification series.