1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Personal Electronic Scale EK-i Series (EK-120I)

AAD BALANCES

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact and high-resolution digital scale that can be used for various purposes.
[Features]
· Large liquid crystal display with backlight (16 mm character height)
· Stainless steel top plate: Uses SUS304 on the top surface of the main body, which has excellent chemical-resistance and reduces the effects of static electricity.
· The data capture software WinCT available, equipped with an RS-232C as standard (D-sub9P male).
· Fast response: Quick weigh and improved weighing efficiency.
[Application]
· Check the weight of soil by boring.
· Weight measurements for physics and chemistry / experiments.
· Check the weight of parts.

 
Part Number
EK-120I
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Shape Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions (φ)
(mm)
Measurement Plate Dimensions W
(mm)
Capacity
(kg)
Weight
(kg)
Quantity

฿ 13,714.00

AAD BALANCES 1 Piece(s) 61 Day(s) -1200.01Round Countersunk Head-110--1.11 unit

Loading...

  1. 1

Basic Information

Main applications Weighing instruments Type Main Body Dry Cell Battery Compatible None
PC Connection Function Yes (Options including a cable are required.) Printer Connection Function Yes (An optional component may be required as well as cable and others.) Dust-proof and waterproof function None
PC Connection-Compatible Optional Items For required optional items, check the following URL: http://www.aandd.co.jp/adhome/products/index2.php Printer Connection Compatible Optional Items No Option Required Power Supply AC Adapter (Standard Accessory) or Ni-MH Battery (Sold Separately)
% Minimum Display(%) 0.1 Quantity 1 unit

Please check the type/dimensions/specifications of the part EK-120I in the Personal Electronic Scale EK-i Series series.

Products with similar specification

Part Number
EK-1200I
EK-12KI
EK-2000I
EK-200I
EK-300I
EK-4100I
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSCapacity
(g)
Minimum Display
(g)
Measurement Plate Shape Measurement Plate Dimensions D
(mm)
Measurement Plate Dimensions (φ)
(mm)
Measurement Plate Dimensions W
(mm)
Capacity
(kg)
Weight
(kg)
Quantity

฿ 12,375.96

1 Piece(s) 45 Day(s) -12000.1Square Plate133-1701.21.5-

฿ 12,980.66

1 Piece(s) 45 Day(s) -120001Square Plate133-170121.5-

฿ 12,375.96

1 Piece(s) 45 Day(s) -20000.1Square Plate133-17021.5-

฿ 12,918.68

1 Piece(s) 45 Day(s) -2000.01Round Countersunk Head-110--1.1-

฿ 25,333.33

1 Piece(s) 61 Day(s) 103000.01Round Countersunk Head-110--1.1-

฿ 12,375.96

1 Piece(s) 45 Day(s) -40000.1Square Plate133-17041.5-