(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Calipers dedicated for left-handed people.
[Features]
· Material: Stainless steel
· Silver finish.
[Applications]
· Can be used for measuring outside, inside, level difference and depth.
Outside measurement | Inside measurement |
Segment difference measurement | Depth measurement |
• Standard vernier caliper Most common vernier caliper. | • LR type vernier caliper Can be used by both right-handed and left-handed. |
• M type fine adjustment vernier caliper Perform fine adjustment by moving slider. | • Dial caliper Value reading without sub-scale. (Vernier) |
• M type vernier caliper with automatic clamp With automatic thumb clamp. | • Dial caliper Value reading without sub-scale. (vernier) |
• Long jaw vernier caliper Best for measuring larger and deeper objects. |
• Digital caliper Most common digital caliper. | • Hole pitch digital caliper Quick measurement of distance between hole center. | ||
• Carbide tipped digital caliper Best to use on measuring rough, grindstone, and casting processed products. | • Digital inside caliper The specially designed long knife-edge jaws makes inside measuring easier. | ||
• Digital scriber caliper Has the function of measurement and scriber. | |||
Read vernier caliper's graduation from a perpendicular direction, if not, the scale and vernier will create parallax impact due to segment dierence. Align jaw with object's parallel vertical surface. *To provide a solution for parallax impact, dial caliper and digital caliper are developed. |
accurate. |
Vernier caliper has contrary structure of Abbe's principle. More information of Abbe's principle on next page. |
Part Number |
---|
THL-150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 3,525.13 | NGS CALIPERS | 1 Piece(s) | 45 Day(s) |
Loading...
Type | Standard Calipers | Display Method | Vernier (Analog) | Maximum Measuring Length (Adjustment Range(mm) | 101 ~ 150 |
---|---|---|---|---|---|
Waterproof Function | Not Included | With / Without measurement data output terminal | Not Included | Depth Bar W / WO | Included |
Measuring Range(mm) | 0–150 | Minimum Reading(mm) | 0.05 | Maximum measuring length(mm) | 150 |
Instrument Error(mm) | ±0.05 | Material | Stainless Steel | 1 Rotation of The Indicator(mm) | 2 |
Please check the type/dimensions/specifications of the part THL-150 in the Vernier Caliper, Left Handed series.
How can we improve?
How can we improve?