(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Measurement vernier calipers featuring a forward and backward Vernier scale and 2 finger holders, allowing use with either hand.
[Features]
· A type featuring 2 Vernier scales; one along the top and one along the bottom.
· Can be used with either hand, allowing measurements to be taken regardless of which hand the calipers are held with.
· Features a forwards and backwards Vernier scale and 2 finger holders for improved work efficiency.
· Silver finish.
[Application]
· Used for measuring the outside, inside, steps, and depth.
Outside measurement | Inside measurement |
Segment difference measurement | Depth measurement |
• Standard vernier caliper Most common vernier caliper. | • LR type vernier caliper Can be used by both right-handed and left-handed. |
• M type fine adjustment vernier caliper Perform fine adjustment by moving slider. | • Dial caliper Value reading without sub-scale. (Vernier) |
• M type vernier caliper with automatic clamp With automatic thumb clamp. | • Dial caliper Value reading without sub-scale. (vernier) |
• Long jaw vernier caliper Best for measuring larger and deeper objects. |
• Digital caliper Most common digital caliper. | • Hole pitch digital caliper Quick measurement of distance between hole center. | ||
• Carbide tipped digital caliper Best to use on measuring rough, grindstone, and casting processed products. | • Digital inside caliper The specially designed long knife-edge jaws makes inside measuring easier. | ||
• Digital scriber caliper Has the function of measurement and scriber. | |||
Read vernier caliper's graduation from a perpendicular direction, if not, the scale and vernier will create parallax impact due to segment dierence. Align jaw with object's parallel vertical surface. *To provide a solution for parallax impact, dial caliper and digital caliper are developed. |
accurate. |
Vernier caliper has contrary structure of Abbe's principle. More information of Abbe's principle on next page. |
Part Number |
---|
LR-100 |
LR-150 |
LR-200 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Maximum Measuring Length (Adjustment Range (mm) | Measuring Range (mm) | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | Maximum measuring length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,070.51 | NGS CALIPERS | 1 Piece(s) | 45 Day(s) | ~ 100 | 0–100 | 160 | 60 | 14 | 30 | 42 | 20 | 12 | 100 | ||
฿ 3,117.47 | NGS CALIPERS | 1 Piece(s) | 45 Day(s) | 101 ~ 150 | 0–150 | 235 | 77 | 16 | 40 | 54 | 25 | 16 | 150 | ||
฿ 4,156.85 | CALIPERS | 1 Piece(s) | Same day | 151 ~ 200 | 0–200 | 300 | 90 | 20 | 50 | 54 | 25 | 16 | 200 |
Loading...
Type | Standard Calipers | Display Method | Vernier (Analog) | Waterproof Function | Not Included |
---|---|---|---|---|---|
With / Without measurement data output terminal | Not Included | Depth Bar W / WO | Included | Minimum Reading(mm) | 0.05 |
Instrument Error(mm) | ±0.05 | Material | Stainless Steel |
How can we improve?
How can we improve?