1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

NeoLock, Width 13, Width 16

KDS CONVEX

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 323.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact design which fits perfectly in the hand.
· With tip rivet protection back plate protector (width 16 only).
· JIS Class 1 (metric scale only).
· 455 mm pitch stud mark.
· It is equipped with a shock absorber.
[Material]
· Tape, Spring: Steel / Case: ABS Resin

Part Number
S13-20NBP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 323.41

KDS CONVEX 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Length(m) 2 Tape Width(mm) 13 Scale Indicator One Side
Standard JIS Class 1 Product Type Body Tape material Steel
Tape Coating Acrylic Resin Coating Spring material Steel Scale Specification Meter
Weight(g) 68

Please check the type/dimensions/specifications of the part S13-20NBP in the NeoLock, Width 13, Width 16 series.