1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Loctite Precision Machine Vise L Type

Loctite Precision Machine Vise L Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,355.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The opening is 45% bigger compared with vises of the same type (LT150M). Weight is 20% lighter than vises of the same size to make it easy to carry. The lifting prevention mechanism suppresses the uplift of a movable object or workpiece. It is made of ductile cast iron, preventing warping and damage during tightening. The sliding part has excellent wear resistance as it has been flame quenched.

 
Part Number
LT150L
LT150LG
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecifications

฿ 44,628.28

NBY VISES 1 Piece(s) 5 Day(s) -

฿ 43,355.52

NBY VISES 2 Piece(s) 21 Day(s) Parallel specifications

Loading...

  1. 1

Basic Information

Mouth Width(mm) 152 Mouth Depth(mm) 44 Maximum Opening(mm) 207
Standard guide block width(mm) 18 Tightening Force(kN) 40 Mass(kg) 29
Standard mounting bolt BTS-18A