1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Loctite 5-Axis Machine Vise (Part Number)

PRECISION MACHINE VISE

Loctite 5-Axis Machine Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 92,103.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Raised structure that avoids the interference of the machine spindle: The length of the cutter can be shortened to reduce processing time and labor. Loctite lift prevention mechanism: A hemispherical segment is used to apply force on the movable part in a downward sloping direction at 45 degrees in order to prevent the workpiece from rising up. Socket replacement type: Three types of socket are included as standard and can be selected according to the machining conditions.

 
Part Number
LT5AU-75FM
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMouth Width
(mm)
Standard guide block width
(mm)
Tightening Force
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
G
(mm)
H
(mm)
M
(mm)
Mouth Width
(mm)
Maximum Opening
(mm)
Standard guide block width
(mm)
Tightening Force
(kN)
Mass
(kg)
Overall Length
(mm)
F-1 F-2

฿ 92,103.93

PRECISION MACHINE VISE 1 Piece(s) 6 Day(s) 75 mm14 mm16236 mm77 mm75 mm65 mm30 mm17 mm16 mmM8 x 1.25-----236 mm14-58 mm94-138 mm

Loading...

  1. 1

Please check the type/dimensions/specifications of the part LT5AU-75FM in the Loctite 5-Axis Machine Vise series.

Products with similar specification

Part Number
LT5AU-100
LT5AU-100F
LT5AU-100FM
LT5AU-100M
LT5AU-75
LT5AU-75F
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMouth Width
(mm)
Standard guide block width
(mm)
Tightening Force
(kN)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
G
(mm)
H
(mm)
M
(mm)
Mouth Width
(mm)
Maximum Opening
(mm)
Standard guide block width
(mm)
Tightening Force
(kN)
Mass
(kg)
Overall Length
(mm)
F-1 F-2

฿ 107,029.22

1 Piece(s) 6 Day(s) -----------102240182032---

฿ 115,699.70

1 Piece(s) 6 Day(s) -----------102376182026---

฿ 111,066.13

1 Piece(s) 6 Day(s) -----------102278182024---

฿ 124,573.77

1 Piece(s) 6 Day(s) -----------102142182030---

฿ 102,203.33

1 Piece(s) 6 Day(s) -----------75108141515---

฿ 96,235.62

1 Piece(s) 6 Day(s) -----------75108141512---