1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handle Joint for Loctite CV Precision Machine Vise

Handle Joint for Loctite CV Precision Machine Vise
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,718.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
A component for Lock-Tight CV Precision Machine Vises.
A handle joint.
· RoHS compliant
·Overall length: 200 mm / 250 mm / 300 mm / 350 mm / 400 mm
·Compatible models: Common to all CV models

 
Part Number
LTC-HJ150
LTC-HJ200
LTC-HJ250
LTC-HJ300
LTC-HJ350
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOverall Length
(mm)

฿ 1,718.78

NBY VISES 1 Piece(s) 6 Day(s) 200

฿ 1,718.78

NBY VISES 1 Piece(s) 6 Day(s) 250

฿ 1,718.78

NBY VISES 1 Piece(s) 6 Day(s) 300

฿ 1,813.11

NBY VISES 1 Piece(s) 6 Day(s) 350

฿ 1,813.11

NBY VISES 1 Piece(s) 6 Day(s) 400

Loading...

  1. 1

Basic Information

Opposite Side(mm) 14 Compatible Vise Common for All CV Models