1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

JIS Vise

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 16,408.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For cast parts, the tough cast iron body, the movable body, and the female thread are designed to maintain sufficient strength with a hard material cast under the quality control of a JIS factory. Heading is used for the stopper balls on both ends of the handle to prevent them from falling out. Features rubber rings attached on both ends of the handle on the inside to prevent hands and fingers from getting caught.

 
Part Number
A100-A100
A100-A125
A100-A150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMouth Width
(mm)
Mouth Opening
(mm)
Mouth Depth
(mm)
Mass
(kg)
A
(mm)
D
(mm)
C
(mm)
B
(mm)
N
(mm)
E
(mm)
M
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L T Q
(mm)
P
(mm)
V
(mm)
W
(mm)
S
(mm)
U R
(mm)
X
(mm)
O
(mm)
Y
(mm)
Z
(mm)
Tightening Torque
(N/m)

฿ 16,408.44

NBY VISES 1 Piece(s) 3 Day(s) 102110861837719816410233111560125762182141108614170361221253TM22P55022656151200127.5

฿ 23,346.01

NBY VISES 1 Piece(s) 6 Day(s) 127135962644222518012739513570140832694181359616197401424.5294TM25P56426661176228147.1

฿ 30,469.69

NBY VISES 1 Piece(s) 6 Day(s) 15316010136499245200153447160851629728101.51816010120230451529.5333TM28P57029770202260166.7

Loading...

  1. 1

Basic Information

Tightening Force(kN) 19.6 or more