(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Equal angle steel plate (without ribs) that can be used as jig base.
It is machine finish M type.
Part Number |
---|
B11 |
B12 |
B13 |
B14 |
B15 |
B16 |
B17 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Q (mm) | R (mm) | S (mm) | Weight (kg) | T (Pcs.) | U (Pcs.) | V (Pcs.) | Numbering on layout drawings for cast holes (plane view diagram) | Numbering on layout drawings for cast holes (front view diagram) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,837.82 | NBY BASE | 1 Piece(s) | 5 Day(s) | 114.3 | 88.9 | 76.2 | 13 | 19.7 | 25 | 26.9 | 50 | - | - | 13 | 32.3 | 26 | 18 | 14.2 | 36 | 11 | - | - | 1.2 | 4 | 4 | - | NL1 | NL5 | ||
฿ 9,946.77 | NBY BASE | 1 Piece(s) | 5 Day(s) | 152.4 | 127 | 114.3 | 15 | 25.2 | 34 | 33 | 78 | - | - | 14 | 39.3 | 27 | 21 | 17.2 | 50 | 14 | - | - | 3 | 6 | 4 | - | NL2 | NL5 | ||
฿ 11,657.35 | NBY BASE | 1 Piece(s) | 5 Day(s) | 177.8 | 139.7 | 114.3 | 19 | 31.9 | 38 | 35.2 | 89 | - | - | 13 | 39.7 | 27 | 20.6 | 25.9 | 50 | 12.7 | - | - | 4.4 | 6 | 4 | - | NL2 | NL5 | ||
฿ 12,914.00 | NBY BASE | 1 Piece(s) | 5 Day(s) | 203.2 | 152.4 | 127 | 19 | 27.6 | 37 | 37.9 | 95 | - | - | 19 | 42 | 31.5 | 2 | 19.1 | 73 | 19 | - | - | 4.9 | 6 | 5 | - | NL3 | NL6 | ||
฿ 17,404.71 | NBY BASE | 1 Piece(s) | 5 Day(s) | 228.8 | 177.8 | 152.4 | 22 | 32.3 | 41 | 41.8 | 120 | - | - | 22 | 49.4 | 38 | 27 | 17.3 | 70 | 22 | 22 | 98 | 7.5 | 6 | 5 | - | NL2 | NL6 | ||
฿ 20,698.50 | NBY BASE | 1 Piece(s) | 5 Day(s) | 254 | 203.2 | 152.4 | 25 | 33 | 47 | 44 | 45 | 19 | 76 | 25 | 49.4 | 38 | 27 | 17 | 76 | 22 | 22 | 98 | 11 | 6 | 5 | 5 | NL4 | NL7 | ||
฿ 30,844.02 | NBY BASE | 1 Piece(s) | 5 Day(s) | 304.8 | 228.6 | 203.2 | 32 | 32.4 | 48 | 55.1 | 43 | 20 | 89 | 25 | 59.2 | 39 | 16 | 19.9 | 105 | 22 | 22 | 139 | 19.4 | 8 | 6 | 6 | NL4 | NL8 |
Loading...
W(mm) | 0.02 | Material | FC250 | Heat Treatment | Annealed |
---|---|---|---|---|---|
Surface Treatment | Paint (black scale section) |
How can we improve?
How can we improve?