(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
MJ angle plate H type with positioning hole. Fixing and positioning of the jig can be done using the positioning holes (φ10H7) and mounting holes.
Part Number |
---|
MJ1P |
MJ2P |
MJ3P |
MJ4P |
MJ5P |
MJ6P |
MJ7P |
MJ8P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | F (mm) | H (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | P (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,689.25 | NBY BASE | 1 Piece(s) | 21 Day(s) | 100 | 100 | 100 | 15 | 65 | 70 | 65 | 45 | 40 | 45 | 40 | 11 | 2.3 | ||
฿ 5,756.56 | NBY BASE | 1 Piece(s) | 21 Day(s) | 100 | 150 | 100 | 15 | 65 | 70 | 105 | 45 | 40 | 75 | 60 | 11 | 3.1 | ||
฿ 7,224.12 | NBY BASE | 1 Piece(s) | 21 Day(s) | 100 | 200 | 120 | 15 | 75 | 70 | 145 | 50 | 50 | 110 | 70 | 11 | 4.2 | ||
฿ 8,959.62 | NBY BASE | 1 Piece(s) | 21 Day(s) | 100 | 250 | 120 | 18 | 75 | 70 | 195 | 50 | 50 | 160 | 70 | 11 | 5 | ||
฿ 5,315.89 | NBY BASE | 1 Piece(s) | 5 Day(s) | 150 | 100 | 100 | 15 | 65 | 120 | 65 | 45 | 40 | 45 | 40 | 14 | 3.3 | ||
฿ 6,571.42 | NBY BASE | 1 Piece(s) | 5 Day(s) | 150 | 150 | 100 | 15 | 65 | 120 | 105 | 45 | 40 | 75 | 60 | 14 | 4.3 | ||
฿ 8,352.29 | NBY BASE | 1 Piece(s) | 5 Day(s) | 150 | 200 | 120 | 15 | 75 | 120 | 145 | 50 | 50 | 110 | 70 | 14 | 5.9 | ||
฿ 10,551.15 | NBY BASE | 1 Piece(s) | 41 Day(s) | 150 | 250 | 120 | 18 | 75 | 120 | 195 | 50 | 50 | 160 | 70 | 14 | 6.9 |
Loading...
E(mm) | 14 | G(mm) | 15 | I(mm) | 15 |
---|---|---|---|---|---|
Q(mm) | 0.05 | R(mm) | 0.06 | Material | FC250 |
Heat Treatment | Annealed | Surface Treatment | Paint (black scale section) | O H7(mm) | 10 |
How can we improve?
How can we improve?