1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Eccentric Cylinder for Clamp Pin

NBY JIGS PARTS

Eccentric Cylinder for Clamp Pin
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,967.53/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rotating the eccentric cylinder enables delicate positioning of workpieces with large tolerances, etc.

 
Part Number
CPC-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,967.53

NBY JIGS PARTS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

A(mm) 12 B(mm) 6 C(mm) 9.9
D(mm) 2 E(mm) 12 F(mm) 10
Mass(g) 5 Material SUM22L Surface Treatment Black oxide finish
Compatible Clamp Pin (CPA) CPA(P)-0306(P) Compatible Clamp Pin (CPP) CPP(S)-0306 A Size Tolerance(mm) h7
B Dimension Tolerance(mm) h7 E Dimension Tolerance(mm) h7

Please check the type/dimensions/specifications of the part CPC-06 in the Eccentric Cylinder for Clamp Pin series.