1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Cap 6893

Rubber Cap 6893
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 182.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Dedicated clamping screw for toggle clamps.

 
Part Number
6893-0
6893-1
6893-2
6893-3
6893-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Bolt Mass
(g)
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)

฿ 191.43

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M41118.565864.53

฿ 182.71

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M5112.51086.58.575.54

฿ 187.10

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M62151210811964

฿ 202.61

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M84191513915.511.57.55.5

฿ 261.23

NBY JIGS PARTS 1 Piece(s) 5 Day(s) M121026201913211710.58

Loading...

  1. 1

Basic Information

Material Nitrile Elastic Rubber (Hardness HBS70, tensile strength 23 N/mm2) (Heat resistant temperature -25°C to 100°C)