1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Universal Clamp (Part Number)

NBY JIGS PARTS

Universal Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,683.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can steplessly fasten tall and short workpieces.

 
Part Number
EUC150PN-8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClamp Range A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Attached T slot nuts Bolt Diameter x Length
(mm)

฿ 9,928.79

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 0 - 1557696.6172.542190232657123R2542°4.0918TNM1816M16x250

Loading...

  1. 1

Basic Information

Material Forging S45C Surface Treatment Rust Prevention

Please check the type/dimensions/specifications of the part EUC150PN-8 in the Universal Clamp series.

Products with similar specification

Part Number
EUC090PN-1
EUC090PN-2
EUC090PN-3
EUC090PN-4
EUC100PN-1
EUC100PN-2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipClamp Range A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Attached T slot nuts Bolt Diameter x Length
(mm)

฿ 2,820.14

1 Piece(s) 3 Day(s) 0 - 903933722095115384215R1351°0.8314TNM1412M12x145 (Normal)

฿ 2,827.21

1 Piece(s) 5 Day(s) 0 - 903933722095115384215R1351°0.8416TNM1612M12x145

฿ 2,683.81

1 Piece(s) 5 Day(s) 0 - 903933722095115384215R1351°0.7712TNM1210M10x145

฿ 2,776.29

1 Piece(s) 3 Day(s) 0 - 903933722095115384215R1351°0.814TNM1410M10x145

฿ 4,369.08

1 Piece(s) 5 Day(s) 0 - 10048.54593.525112137424616R1647°1.4418TNM1816M16x175 (Normal)

฿ 4,608.01

1 Piece(s) 5 Day(s) 0 - 10048.54593.525112137424616R1647°1.4620TNM2016M16x175