(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can steplessly fasten tall and short workpieces.
Part Number |
---|
EUC120PN-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Clamp Range A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Mass (kg) | Compatible T Groove Width (mm) | Attached T slot nuts | Bolt Diameter x Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,297.71 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 0 - 115 | 58.5 | 85 | 143.5 | 34 | 151 | 185 | 50 | 55 | 20 | R20 | 39° | 2.33 | 18 | TNM1816 | M16x20 |
Loading...
Material | Forging S45C | Surface Treatment | Rust Prevention |
---|
Please check the type/dimensions/specifications of the part EUC120PN-7 in the Universal Clamp series.
Part Number |
---|
EUC090PN-4 |
EUC100PN-1 |
EUC100PN-2 |
EUC120PN-8 |
EUC150PN-1 |
EUC150PN-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Clamp Range A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Mass (kg) | Compatible T Groove Width (mm) | Attached T slot nuts | Bolt Diameter x Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,776.29 | 1 Piece(s) | 3 Day(s) | 0 - 90 | 39 | 33 | 72 | 20 | 95 | 115 | 38 | 42 | 15 | R13 | 51° | 0.8 | 14 | TNM1410 | M10x145 | ||
฿ 4,369.08 | 1 Piece(s) | 5 Day(s) | 0 - 100 | 48.5 | 45 | 93.5 | 25 | 112 | 137 | 42 | 46 | 16 | R16 | 47° | 1.44 | 18 | TNM1816 | M16x175 (Normal) | ||
฿ 4,608.01 | 1 Piece(s) | 5 Day(s) | 0 - 100 | 48.5 | 45 | 93.5 | 25 | 112 | 137 | 42 | 46 | 16 | R16 | 47° | 1.46 | 20 | TNM2016 | M16x175 | ||
฿ 7,280.66 | 1 Piece(s) | 5 Day(s) | 0 - 125 | 59.5 | 75.5 | 135 | 34 | 151 | 185 | 50 | 55 | 20 | R20 | 43° | 2.22 | 16 | TNM1614 | M14x20 | ||
฿ 9,414.58 | 1 Piece(s) | 5 Day(s) | 0 - 125 | 71.5 | 123 | 194.5 | 42 | 190 | 232 | 65 | 71 | 23 | R25 | 33° | 4.83 | 28 | TNM2824 | M24x250 (Normal) | ||
฿ 11,046.26 | 1 Piece(s) | 5 Day(s) | 0 - 125 | 71.5 | 123 | 194.5 | 42 | 190 | 232 | 65 | 71 | 23 | R25 | 33° | 4.96 | 32 | TNM3224 | M24x250 |
How can we improve?
How can we improve?