(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It can steplessly fasten tall and short workpieces.
Part Number |
---|
EUC090PN-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Clamp Range A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Mass (kg) | Compatible T Groove Width (mm) | Attached T slot nuts | Bolt Diameter x Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,827.21 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 0 - 90 | 39 | 33 | 72 | 20 | 95 | 115 | 38 | 42 | 15 | R13 | 51° | 0.84 | 16 | TNM1612 | M12x145 |
Loading...
Material | Forging S45C | Surface Treatment | Rust Prevention |
---|
Please check the type/dimensions/specifications of the part EUC090PN-2 in the Universal Clamp series.
Part Number |
---|
EUC090PN-1 |
EUC090PN-3 |
EUC090PN-4 |
EUC100PN-1 |
EUC100PN-2 |
EUC100PN-3 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Clamp Range A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | Mass (kg) | Compatible T Groove Width (mm) | Attached T slot nuts | Bolt Diameter x Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,820.14 | 1 Piece(s) | 3 Day(s) | 0 - 90 | 39 | 33 | 72 | 20 | 95 | 115 | 38 | 42 | 15 | R13 | 51° | 0.83 | 14 | TNM1412 | M12x145 (Normal) | ||
฿ 2,683.81 | 1 Piece(s) | 5 Day(s) | 0 - 90 | 39 | 33 | 72 | 20 | 95 | 115 | 38 | 42 | 15 | R13 | 51° | 0.77 | 12 | TNM1210 | M10x145 | ||
฿ 2,776.29 | 1 Piece(s) | 3 Day(s) | 0 - 90 | 39 | 33 | 72 | 20 | 95 | 115 | 38 | 42 | 15 | R13 | 51° | 0.8 | 14 | TNM1410 | M10x145 | ||
฿ 4,369.08 | 1 Piece(s) | 5 Day(s) | 0 - 100 | 48.5 | 45 | 93.5 | 25 | 112 | 137 | 42 | 46 | 16 | R16 | 47° | 1.44 | 18 | TNM1816 | M16x175 (Normal) | ||
฿ 4,608.01 | 1 Piece(s) | 5 Day(s) | 0 - 100 | 48.5 | 45 | 93.5 | 25 | 112 | 137 | 42 | 46 | 16 | R16 | 47° | 1.46 | 20 | TNM2016 | M16x175 | ||
฿ 4,594.07 | 1 Piece(s) | 5 Day(s) | 0 - 100 | 48.5 | 45 | 93.5 | 25 | 112 | 137 | 42 | 46 | 16 | R16 | 47° | 1.37 | 18 | TNM1814 | M14x175 |
How can we improve?
How can we improve?