(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Includes a hex wrench. Completely tightened with a sliding mechanism. Saves time thanks to its "one point" fitting and removal function. For machining the whole top surface of the workpiece and through-hole machining. Fully heat-treated for semi-permanent use. A workpiece rising prevention mechanism type.
Part Number |
---|
HL3514T |
HL3516T |
HL3518T |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | W (mm) | X (mm) | Y (mm) | Z (mm) | Mass (kg) | Compatible T Groove Width (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,798.84 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 22 | 8.5 | 16 | 13.5 | 1.7 | 14 | ||
฿ 12,679.06 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 25 | 8.5 | 16 | 15.5 | 1.8 | 16 | ||
฿ 11,875.65 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 28 | 11 | 19 | 17.5 | 1.9 | 18 |
Loading...
A(mm) | 90 | B(mm) | 35 | C(mm) | 45 |
---|---|---|---|---|---|
D(mm) | 23 | E(mm) | 22 | F(mm) | 16 |
G(mm) | M10 | H(mm) | 54 | I(mm) | 40 |
J(mm) | 23 | K(mm) | 17 | L(mm) | M12 |
V(mm) | 44 | Material | S50C | Heat Treatment | Hardening HRC50 |
Surface Treatment | Main Body Painted, Bolt, T-nut: Black Oxide Finish |
How can we improve?
How can we improve?