1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Base Unit 7110F

Base Unit 7110F
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,772.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is the base part of the Clamp Unit 7110 series. By combining various parts (spacers and supports), the height can be adjusted to suit the workpiece.

 
Part Number
7110F-12-3
7110F-16-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Mass
(kg)

฿ 7,772.33

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 302565301912.5M12181012.520400.32

฿ 11,793.34

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 403080402517M1625151625500.65

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish