1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Toggle Side Clamp 6844 (Part Number)

NBY JIGS PARTS

Toggle Side Clamp 6844
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,799.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6844: SS400/6844NI: SUS304/6844: Zinc-plated toggle side clamp 6844.

 
Part Number
6844NI-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Force H 1
(kN)
Force H2
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)

฿ 7,300.66

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1218~574025M20x1.516M822~350.322.52.5M8x35110x135

Loading...

  1. 1

Basic Information

Material SUS304

Please check the type/dimensions/specifications of the part 6844NI-3 in the Toggle Side Clamp 6844 series.

Products with similar specification

Part Number
6844NI-2
6844NI-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Force H 1
(kN)
Force H2
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)

฿ 6,799.55

1 Piece(s) 5 Day(s) 1014~352115M16x1.513M617~250.1311M6x2570x85

฿ 13,608.03

1 Piece(s) 5 Day(s) 1625 to 926735M24x1.524M1230~501.244M12x50175x155