1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Toggle Side Clamp 6844

Toggle Side Clamp 6844
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,799.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

6844: SS400/6844NI: SUS304/6844: Zinc-plated toggle side clamp 6844.

 
Part Number
6844NI-2
6844NI-3
6844NI-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Force H 1
(kN)
Force H2
(kN)
Bolt Diameter x Length
(mm)
Overall length X Overall height
(mm)

฿ 6,799.55

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1014~352115M16x1.513M617~250.1311M6x2570x85

฿ 7,300.66

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1218~574025M20x1.516M822~350.322.52.5M8x35110x135

฿ 13,608.03

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1625 to 926735M24x1.524M1230~501.244M12x50175x155

Loading...

  1. 1

Basic Information

Material SUS304