(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This product can clamp 2 workpieces at the same time. Due to its compact structure (cylinder diameter 10 mm to 30 mm), it can be used in small spaces. The freely rotatable structure saves time in loading and unloading workpieces.
Material | S45C | Heat Treatment | Hardening | Surface Treatment | Black oxide finish |
---|
Please check the type/dimensions/specifications of the part SD-23 in the Double swing clamp S type series.
Part Number |
---|
SD-16 |
SD-18 |
SD-35 |
SD-50 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | I Allowable Tolerance (mm) | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,139.03 | 1 Piece(s) | 3 Day(s) | 32 | 12 | 7 | 38 | 6 | 7 | 7 | 16 | 10 | M4×0.7×30 | 3 | -0.025~-0.061 | 0.11 | ||
฿ 2,261.60 | 1 Piece(s) | 5 Day(s) | 36 | 16 | 9 | 46.7 | 8 | 9 | 8 | 18 | 14 | M6×1×50 | 5 | -0.032~-0.075 | 0.14 | ||
฿ 4,187.77 | 1 Piece(s) | 5 Day(s) | 72 | 32 | 22 | 82 | 17 | 19 | 19 | 37.5 | 25 | M12×1.75×90 | 19 | -0.005~-0.030 | 0.27 | ||
฿ 5,410.33 | 1 Piece(s) | 3 Day(s) | 100 | 38 | 22 | 100 | 20 | 22 | 19 | 40.5 | 30 | M16×2×110 | 24 | -0.005~-0.030 | 0.55 |
How can we improve?
How can we improve?