1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double swing clamp S type

Double swing clamp S type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,139.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product can clamp 2 workpieces at the same time. Due to its compact structure (cylinder diameter 10 mm to 30 mm), it can be used in small spaces. The freely rotatable structure saves time in loading and unloading workpieces.

 
Part Number
SD-16
SD-18
SD-23
SD-35
SD-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
I Allowable Tolerance
(mm)
Mass
(kg)

฿ 2,139.03

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 32127386771610M4×0.7×303-0.025~-0.0610.11

฿ 2,261.60

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 3616946.78981814M6×1×505-0.032~-0.0750.14

฿ 2,385.71

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 40201253.891072316M8×1.25×6060~-0.050.18

฿ 4,187.77

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 7232228217191937.525M12×1.75×9019-0.005~-0.0300.27

฿ 5,410.33

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 100382210020221940.530M16×2×11024-0.005~-0.0300.55

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening Surface Treatment Black oxide finish