1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swing Clamp Height Adjusting Support

Swing Clamp Height Adjusting Support
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,566.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Of course, it can also be used for height adjustment in fixing workpieces. It can be used for both T-grooves and tap holes.

 
Part Number
EWN331146
EWN331350
EWN331635
EWN331670
EWN331704
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
G
(mm)
Mass
(kg)

฿ 5,100.39

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 1404036600.071.34

฿ 2,566.18

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 3540367.50.020.33

฿ 4,333.02

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 3560557.50.020.7

฿ 5,123.64

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 706055250.031.49

฿ 2,938.80

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 704036250.030.64

Loading...

  1. 1

Basic Information

E(mm) 20 F(mm) M12 H(mm) 0.005
Material SCM420 Heat Treatment Hardening HRC60 Surface Treatment Black oxide finish