1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Clamp Part of Wedge Clamp (For T-shaped grooves) (Part Number)

NBY JIGS PARTS

Clamp Part of Wedge Clamp (For T-shaped grooves)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,029.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For the T-slot on the clamping part of the wedge clamp set. Compatible T-groove 14 mm to 22 mm, clamp stroke 6 mm. The workpiece contact surface is a flat type. The manufacturer also sells the clamp part only.

 
Part Number
KCL12TC-14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)

฿ 8,224.28

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 20208407561304963312M10M128100.7144304

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Hardening HRC32 Surface Treatment Black oxide finish
A Size Tolerance(mm) ±0.01

Please check the type/dimensions/specifications of the part KCL12TC-14 in the Clamp Part of Wedge Clamp (For T-shaped grooves) series.

Products with similar specification

Part Number
KCH16TC-18
KCH16TC-20
KCH16TC-22
KCL12TC-16
KCL12TC-18
KCL16TC-18
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
M
(mm)
N
(mm)
O
(mm)
P
(mm)
Mass
(kg)
Compatible T Groove Width
(mm)
Tightening Force
(kN)
Width
(mm)
Clamp stroke
(mm)

฿ 8,074.24

1 Piece(s) 5 Day(s) 2525105092753851173815M12M1610141184.5385

฿ 8,152.85

1 Piece(s) 5 Day(s) 2525105092753851173815M12M1610141204.5385

฿ 8,286.26

1 Piece(s) 5 Day(s) 2525105092753851173815M12M1610141.1224.5385

฿ 8,224.28

1 Piece(s) 5 Day(s) 20208407561304963312M10M128100.7164304

฿ 8,538.72

1 Piece(s) 5 Day(s) 20208407561304963312M10M128100.7184304

฿ 9,221.29

1 Piece(s) 5 Day(s) 2525105092753851173815M12M1610141.3184.5385