(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For the T-slot on the clamping part of the wedge clamp set. Compatible T-groove 14 mm to 22 mm, clamp stroke 6 mm. The workpiece contact surface is a flat type. The manufacturer also sells the clamp part only.
Part Number |
---|
KCL16TC-18 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Mass (kg) | Compatible T Groove Width (mm) | Tightening Force (kN) | Width (mm) | Clamp stroke (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,221.29 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 25 | 25 | 10 | 50 | 92 | 75 | 38 | 5 | 11 | 7 | 38 | 15 | M12 | M16 | 10 | 14 | 1.3 | 18 | 4.5 | 38 | 5 |
Loading...
Material | S45C | Heat Treatment | Hardening HRC32 | Surface Treatment | Black oxide finish |
---|---|---|---|---|---|
A Size Tolerance(mm) | ±0.01 |
Please check the type/dimensions/specifications of the part KCL16TC-18 in the Clamp Part of Wedge Clamp (For T-shaped grooves) series.
Part Number |
---|
KCH12TC-18 |
KCH16TC-18 |
KCH16TC-20 |
KCH16TC-22 |
KCL16TC-20 |
KCL16TC-22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | H (mm) | I (mm) | J (mm) | K (mm) | L (mm) | M (mm) | N (mm) | O (mm) | P (mm) | Mass (kg) | Compatible T Groove Width (mm) | Tightening Force (kN) | Width (mm) | Clamp stroke (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,501.28 | 1 Piece(s) | 5 Day(s) | 20 | 19 | 8 | 40 | 75 | 61 | 30 | 6 | 9 | 6 | 33 | 12 | M10 | M12 | 8 | 10 | 0.6 | 18 | 4 | 30 | 4 | ||
฿ 8,074.24 | 1 Piece(s) | 5 Day(s) | 25 | 25 | 10 | 50 | 92 | 75 | 38 | 5 | 11 | 7 | 38 | 15 | M12 | M16 | 10 | 14 | 1 | 18 | 4.5 | 38 | 5 | ||
฿ 8,152.85 | 1 Piece(s) | 5 Day(s) | 25 | 25 | 10 | 50 | 92 | 75 | 38 | 5 | 11 | 7 | 38 | 15 | M12 | M16 | 10 | 14 | 1 | 20 | 4.5 | 38 | 5 | ||
฿ 8,286.26 | 1 Piece(s) | 5 Day(s) | 25 | 25 | 10 | 50 | 92 | 75 | 38 | 5 | 11 | 7 | 38 | 15 | M12 | M16 | 10 | 14 | 1.1 | 22 | 4.5 | 38 | 5 | ||
฿ 9,378.51 | 1 Piece(s) | 5 Day(s) | 25 | 25 | 10 | 50 | 92 | 75 | 38 | 5 | 11 | 7 | 38 | 15 | M12 | M16 | 10 | 14 | 1.3 | 20 | 4.5 | 38 | 5 | ||
฿ 9,511.93 | 1 Piece(s) | 5 Day(s) | 25 | 25 | 10 | 50 | 92 | 75 | 38 | 5 | 11 | 7 | 38 | 15 | M12 | M16 | 10 | 14 | 1.4 | 22 | 4.5 | 38 | 5 |
How can we improve?
How can we improve?