1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Clamp

Arm Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,608.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Forged S45C/hardened HRC45 arm clamp.

 
Part Number
AMC-3
AMC-4
AMC-5
AMC-6
AMC-7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSClamp Range A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Mass
(kg)
Applicable Bolt

฿ 1,608.71

JIGS PARTS 1 Piece(s) 3 Day(s) 100 - 5733326572303812.40.29M12

฿ 1,871.29

JIGS PARTS 1 Piece(s) 3 Day(s) -0 - 6741428385344714.40.51M14

฿ 3,040.05

NBY JIGS PARTS 1 Piece(s) 3 Day(s) -0 - 82464995100365016.30.81M16

฿ 4,458.06

NBY JIGS PARTS 1 Piece(s) 5 Day(s) -0 - 955661117122436021.21.32M20

฿ 9,759.88

NBY JIGS PARTS 1 Piece(s) 5 Day(s) -0 - 13472831551705676263.00M20

Loading...

  1. 1

Basic Information

Material Forging S45C Heat Treatment Hardening HRC45 Surface Treatment Black oxide finish