1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Countersunk Screw

NBY JIGS PARTS

Countersunk Screw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 50.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

S45C/quenched HRC30±5 countersunk screw.

 
Part Number
11408-BM4X14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 50.43

NBY JIGS PARTS 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

A(mm) M4 x 0.7 B(mm) 14 C(mm) 8
Mass(g) 1 Material S45C Heat Treatment Hardening
Surface Treatment Black oxide finish Screw Diameter M4

Please check the type/dimensions/specifications of the part 11408-BM4X14 in the Countersunk Screw series.