1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grip Bolt

Grip Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,310.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High-strength non-slip bolt for black scale workpieces. The hex head can be tightened with a spanner, wrench, etc.

Part Number
GBM0612
GBM0625
GBM0812
GBM0825
GBM0835
GBM1012
GBM1025
GBM1040
GBM1225
GBM1240
GBM1635
GBM1650
GBM2040
GBM2060
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M6125107.92.36M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M6255107.92.35M6

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M8126.4139.5310M8

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M8256.4139.5315M8

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M8356.4139.5317M8

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M10127.51712.7325M10

฿ 1,310.00

NBY JIGS PARTS 1 Piece(s) 12 Day(s) M10257.51712.7330M10

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M10407.51712.7335M10

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M12258.71915.9335M12

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M12408.71915.9350M12

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M1635112419.1385M16

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M1650112419.13105M16

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M204013.73025.42.3160M20

฿ 999,999,999.00

NBY JIGS PARTS 1 Piece(s) Quote M206013.73025.42.3205M20

Loading...

  1. 1

Basic Information

Material SCM 440 (Tip: Carbide) Heat Treatment Hardening HRC35 Surface Treatment Black oxide finish