(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For positioning the workpiece, or as a stopper, etc. The bolt tip has been hardened. Excellent Abrasion Resistance.
Part Number |
---|
CBT20075 |
CBT20090 |
CBT20100 |
CBT20110 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | B (mm) | C (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|
฿ 1,476.58 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 105 | 75 | 350 | ||
฿ 1,607.01 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 120 | 90 | 380 | ||
฿ 1,723.02 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 130 | 100 | 395 | ||
฿ 1,873.56 | NBY JIGS PARTS | 1 Piece(s) | 5 Day(s) | 140 | 110 | 426 |
Loading...
A(mm) | M20x2.5 | D(mm) | 30 | E(mm) | 7 |
---|---|---|---|---|---|
F(mm) | 30 | Material | S45C-D | Heat Treatment | Bolt Tip: Hardening HRC45 |
Surface Treatment | Black oxide finish |
How can we improve?
How can we improve?