1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aligning Grip Screw (Brass)

Aligning Grip Screw (Brass)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,900.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Body: SCM440 / quenched HRC35-40 aligning grip screw (brass).

 
Part Number
AGS20030S
AGS20050S
AGS20070S
AGS24040S
AGS24080S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA
(mm)
B
(mm)
D
(mm)
E
(mm)
F
(mm)
Mass
(g)
Screw Diameter

฿ 4,900.95

NBY JIGS PARTS 1 Piece(s) 7 Day(s) M203010102.353M20

฿ 4,945.37

NBY JIGS PARTS 1 Piece(s) 3 Day(s) M205010102.386M20

฿ 5,107.70

NBY JIGS PARTS 1 Piece(s) 7 Day(s) M20701083119M20

฿ 5,970.57

NBY JIGS PARTS 1 Piece(s) 7 Day(s) M244012103107M24

฿ 6,378.66

NBY JIGS PARTS 1 Piece(s) 7 Day(s) M248012103204M24

Loading...

  1. 1

Basic Information

C(mm) 4 Material Main Body: SCM440 Heat Treatment Hardening HRC35-40
Surface Treatment Main Body: Black Oxide Finish, Pad: AGS-F, AGS-G, Black Oxide Finish