1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T-Slot Nut (SUS)

T-Slot Nut (SUS)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,482.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

SUS T-slot nut.
[Features]
·Materials: SUS316.
·Put it in the machine T-groove and use it to tighten the bolt.
[Applications]
·Convenient for machining.

 
Part Number
TNM0806S
TNM1008S
TNM1210S
TNM1412S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMass
(g)
Screw Diameter Compatible T Groove Width
(mm)

฿ 2,482.88

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 10M6X1.08

฿ 3,146.26

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 15M8X1.2510

฿ 3,413.73

NBY JIGS PARTS 1 Piece(s) 5 Day(s) 25M10X1.512

฿ 4,197.94

NBY JIGS PARTS 1 Piece(s) 3 Day(s) 40M12X1.7514

Loading...

  1. 1

Basic Information

Material SUS316