1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Milling Chuck (Micron Chuck), HSK Type

SWA TOOLING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 13,026.12/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Standard Holder HSK Shank Series for High Speed Machining Era

Part Number
HSKA63-HPC20-110A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,026.12

SWA TOOLING 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Classification Body Applicable Machine Tool (Body) Machining Center Spindle Type HSK-A
HSK Type 63 Tool Type End Mill / Drill / Reamer / Tap Holder Length L(mm) 110
Nominal, cutting tool, shank diameter(φ D) HPC20 φC(φ) 56 φC1(φ) 38
M M8 H(mm) 75 H1(mm) 26
H2(mm) 50 Minimum cutting tool insertion amount 45 Adjustment screw 10
φD 20 Mass(kg) 1.8

Please check the type/dimensions/specifications of the part HSKA63-HPC20-110A in the Milling Chuck (Micron Chuck), HSK Type series.