(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Perfect for deep engraving of plastic molds thanks to its long shape
Part Number |
---|
BT40-HPC04M-185 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle Type | Retention possible blade diameter (mm) | Holder Length L (mm) | Maximum Allowable Rotation Speed (min-1) | Nominal, cutting tool shank diameter (series name) | φD1 | φD2 | L1 (mm) | L2 (mm) | H (mm) | L3 | θ | Minimum cutting tool insertion amount | Adjustment screw | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,795.00 | SWA TOOLING | 1 Piece(s) | 5 Day(s) | # BT40 | 4 | 185 | 15000 | HPC04M | 10 | 21 | 158 | 134 | 20 | 102 | 17 | 20 | - | 1.6 |
Loading...
Product Classification | Body | Applicable Machine Tool (Body) | Machining Center | Tool Type | End Mill / Reamer |
---|
Please check the type/dimensions/specifications of the part BT40-HPC04M-185 in the Milling Chuck (Micron Chuck) Slim, Long Type series.
Part Number |
---|
BT40-HPC03M-135 |
BT40-HPC04M-135 |
BT40-HPC06M-135 |
BT40-HPC06M-185 |
BT40-HPC08M-135 |
BT40-HPC10M-135 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Spindle Type | Retention possible blade diameter (mm) | Holder Length L (mm) | Maximum Allowable Rotation Speed (min-1) | Nominal, cutting tool shank diameter (series name) | φD1 | φD2 | L1 (mm) | L2 (mm) | H (mm) | L3 | θ | Minimum cutting tool insertion amount | Adjustment screw | Mass (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 25,202.00 | 1 Piece(s) | 13 Day(s) | # BT40 | 3 | 135 | 15000 | HPC03M | 9 | 16 | 108 | 84 | 18 | 67 | 34 | 20 | - | 1.4 | ||
฿ 15,272.12 | 1 Piece(s) | 5 Day(s) | # BT40 | 4 | 135 | 15000 | HPC04M | 10 | 17 | 108 | 84 | 20 | 67 | 33 | 20 | - | 1.4 | ||
฿ 15,287.29 | 1 Piece(s) | 5 Day(s) | # BT40 | 6 | 135 | 15000 | HPC06M | 12 | 19 | 108 | 84 | 36 | 67 | 30 | 35 | - | 1.5 | ||
฿ 16,795.00 | 1 Piece(s) | 5 Day(s) | # BT40 | 6 | 185 | 15000 | HPC06M | 12 | 23 | 158 | 134 | 36 | 102 | 15 | 35 | - | 1.6 | ||
฿ 15,287.29 | 1 Piece(s) | 5 Day(s) | # BT40 | 8 | 135 | 15000 | HPC08M | 14 | 21 | 108 | 84 | 50 | 67 | 27 | 35 | M6×20L-CT | 1.5 | ||
฿ 15,287.29 | 1 Piece(s) | 5 Day(s) | # BT40 | 10 | 135 | 15000 | HPC10M | 16 | 23 | 108 | 84 | 50 | 67 | 24 | 35 | M8×25L-CT | 1.5 |
How can we improve?
How can we improve?