1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pull Stud Bolt

Pull Stud Bolt
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 991.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Widely supports 49 machine tool manufacturers

Part Number
P40T-JIS
P40T-MAS1(H)
P50T-JIS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
φD1 φD2 Applicable standards Product name L1
(mm)
L2
(mm)
φD3 L3 θ G Through center hole Through center hole inside name Names in the applicable standards L4 L5 φD4 Applicable spindle taper Applicable machine tool manufacturers Mass
(kg)

฿ 991.44

SWA TOOLING PARTS 1 Piece(s) 5 Day(s) 541723JIS-252914-75゚M16None----19-JIS-B6339-890.1

฿ 1,286.91

SWA TOOLING PARTS 1 Piece(s) 5 Day(s) 6017231MAS Type2535105-M16-Presenceθ=45°62815BT40-0.08

฿ 1,021.77

SWA TOOLING PARTS 1 Piece(s) 5 Day(s) 742538JIS-403421-75゚M24None----28-JIS-B6339-890.3

Loading...

  1. 1

Basic Information

Product Classification Accessories