(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A collet for cutting tool shank size reduction dedicated to micron chucks.
[Features]
·The diameter of the end face of the collet is small, making it easy to remove from the milling chuck.
·Straight type collet.
[Applications]
·A collet is selected according to the shank of the cutting tool and used with the Micron Chuck.
Product Classification | Accessories |
---|
Please check the type/dimensions/specifications of the part SC16-6 in the Straight collet SC series series.
Part Number |
---|
SC16-10 |
SC16-12 |
SC16-8 |
SC20-10 |
SC20-12 |
SC20-16 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Holder Length L (mm) | φD1 | φD2 | φD3 |
---|---|---|---|---|---|---|---|---|
฿ 1,011.25 | 1 Piece(s) | 5 Day(s) | 47 | 16 | 10 | 20 | ||
฿ 1,011.25 | 1 Piece(s) | 5 Day(s) | 47 | 16 | 12 | 20 | ||
฿ 982.56 | 1 Piece(s) | 5 Day(s) | 47 | 16 | 8 | 20 | ||
฿ 1,120.10 | 1 Piece(s) | 3 Day(s) | 50 | 20 | 10 | 23.5 | ||
฿ 1,120.10 | 1 Piece(s) | 5 Day(s) | 50 | 20 | 12 | 23.5 | ||
฿ 1,120.10 | 1 Piece(s) | 5 Day(s) | 50 | 20 | 16 | 23.5 |
How can we improve?
How can we improve?