1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil Hole Collet

Oil Hole Collet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,410.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Collet for internal lubrication. Complete sealing up to a high pressure of 7 MPa. Usable with the standard holder and nut. Short slotting collet used to block off coolant

Part Number
CROH10-3AA
CROH16-6AA
CROH16-8AA
CROH16-10AA
CROH16-12AA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCutting tool shank size Body name A
(mm)
B
(mm)
D
(mm)

฿ 4,410.06

SWA TOOLING 1 Piece(s) 5 Day(s) 2.9~3.0CTM1017273

฿ 5,495.55

SWA TOOLING 1 Piece(s) 5 Day(s) 5.5–6.0CTM1626356

฿ 5,495.55

SWA TOOLING 1 Piece(s) 5 Day(s) 7.5~8.0CTM1626358

฿ 5,495.55

SWA TOOLING 1 Piece(s) 5 Day(s) 9.5 to 10.0CTM16263510

฿ 5,495.55

SWA TOOLING 1 Piece(s) 5 Day(s) 11.5~12.0CTM16263512

Loading...

  1. 1

Basic Information

Product Classification Accessories Tool Type End Mill / Drill / Reamer / Tap Coolant System Center Through (Blade Through)
Name Type Number CROH