1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

G-Type Hole Cutter (G17)

HOLE SAWS

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

[Features]
· An "Evolved E-Type" which can be used in drilling machines.
· Different blade tip from E-type hole cutters. Chips are discharged smoothly, making it ideal for drilling machines.
· Special blade shape produces extremely few back burrs.

Features

●Cutting performance is high with Borazon wheel blade.
●The unique cutting edge enables a clean finish close to a perfect circle with less burrs.
●Ideal for plastics and other resins.
●Also possible to use it in a drill press.

Specification

●Throat Height (mm):8

Materials

●Blade Part: High Speed Steel(SKH51)
●Center Drills: High Speed Steel(SKH51)
Part Number
G17
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSblade diameter
(mm)
Blade thickness
(mm)
Overall Length
(mm)
Protrusion amount
(mm)
Number of flutes
(Sheets)
shank No.

฿ 921.00

HOLE SAWS 1 Piece(s) 1 Day(s) -171.979165No.1

Loading...

  1. 1

Basic Information

Product Type Hole saw Blade Length(mm) 8 center drill G645

Please check the type/dimensions/specifications of the part G17 in the G-Type Hole Cutter series.

Products with similar specification

Part Number
G14
G15
G16
G18
G19
G20
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSblade diameter
(mm)
Blade thickness
(mm)
Overall Length
(mm)
Protrusion amount
(mm)
Number of flutes
(Sheets)
shank No.

฿ 921.00

1 Piece(s) 1 Day(s) -141.779154No.1

฿ 921.00

1 Piece(s) 1 Day(s) -151.979165No.1

฿ 921.00

1 Piece(s) Same day -161.979165No.1

฿ 1,106.00

1 Piece(s) 1 Day(s) -181.979166No.1

฿ 1,106.00

1 Piece(s) 1 Day(s) -191.979166No.1

฿ 1,106.00

1 Piece(s) 12 Day(s) -20279166No.1