Flush Mounted Selector Switch Head, Harmony XB5

Brand :
SCHNEIDER
Caution
Product Description
Flush mounted selector switch head, Harmony XB5
- material: plastic
- color: black
- size: 30 mm
- positions: 2, 3
- operation: stay put; spring return left to center; spring return right to center; spring return right to left