Speed Controller SC-A Series, AC Servo Cables, Renewal Tools

Brand :
MITSUBISHI

Caution

    Product Description

    Speed controller SC-A series.
    ・This controller can be used with easy settings (Parameters do not need to be set).
    ・A box type, unit type, module type or panel installation type (low noise) can be selected to match applications.
    ・The single-phase 100V input series (40, 100W) is also available (The output is three-phase 200V).
    ・An electronic thermal is equipped as standard.
    AC servo cables.
    ・Material: PVC.
    ・Minimum bending radius: 30mm.
    Renewal Tools
    ・Used for primary or secondary and bulk replacement.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat