Low Voltage Circuit Breakers (WS-V series), CC-Link Cables, Programmable Controller Software, Motion Controller Software and EMC Filter

Caution
Product Description
Low Voltage Circuit Breakers (WS-V series), CC-Link Cables, Programmable Controller Software, Motion Controller Software and EMC filter.
[Features]
• Low Voltage Circuit Breakers (WS-V series): Compact design for easy to use, the circuit breakers are made of thermo-plastic materials that are easy to recycle, eco-friendly design is used for all circuit breakers, and they do not use hazardous substances.
• CC-Link cable SCC110-HMV-7 for high movable parts: Insulator (ETFE) and wire structure with excellent bending property have realized high bending performance of 1 million times.
• Software for Programmable Controllers: GX IEC Developer (SW10D5C-MEDOC3-E)
• Software for Motion Controllers: Operating system software add-on library (SW10DND-GCD01, SW10DND-GCD05, ...)
• EMC filter: Reduces conductive interference to the power supply when it is inserted to the power line of the inverter.