Head For Push-button, Easy Harmony XB2

Brand :
SCHNEIDER
Caution
Product Description
Push button head, Easy Harmony XB2
- material: metal
- size: 22 mm
- shape: flush, projecting, booted
- color: black, blue, green, orange, red, white, yellow
- operation: spring return
- type: illuminated, non-illuminated
- marking: unmarked, I, O, STOP, UP ARROW, DOWN ARROW, DOUBLE ARROW