4-in-1 LED Yellow Siren Light 4 Inch, WL-4Y Series YAMADA

Brand :
YAMADA
Caution
Product Description
YAMADA WL-4Y series, Yellow Siren Light, visible from 100 meters
4 operating modes, IP54 dust and water resistant, durable for outdoor use.
Product Overview
- YAMADA LED siren light, yellow, model WL-4Y — bright, energy-saving, visible at up to 100 meters.
- 4 operating modes: strobe flash / rotating / standard flash / steady on.
- Compatible with DC 12V, DC 24V, and AC 220V.
- Lens cover made from PC (Polycarbonate) — strong and impact-resistant; base made from ABS — lightweight and rust-free.
- IP54 dust and waterproof rating — suitable for outdoor use.
- Diameter: 4 inch, height: 164 mm, weight: 180 g.
Specifications Table
| Part Number | SPTTTF004WL4Y |
| Series | WL-4Y |
| Light Color | Yellow |
| Light Source | High-Quality LED |
| Operating Modes | 4 modes (Strobe Flash / Rotating / Standard Flash / Steady On) |
| Voltage | DC 12V / DC 24V / AC 220V |
| Visibility Range | Up to 100 m |
| IP Rating | IP54 |
| Lens Cover Material | Polycarbonate (PC) |
| Base Material | ABS |
| Diameter | 4 inch |
| Height | 164 mm |
| Weight | 180 g |