Modicon M221 Graphic Display

Brand :
SCHNEIDER
Caution
Product Description
Modicon M221 Graphic Display 240 x 160 pixels
Modicon M221 Graphic Display Product Specification
| Range of Product | Modicon M221 |
|---|---|
| Product or Component Type | Graphic display |
| Range Compatibility | Modicon M221 |
| Current consumption | 40 mA 5 V DC via RJ45 connector |
| Power Consumption in W | 1 W |
| Display Type | Backlit colour STN LCD |
| Display colour | Monochrome |
| Display Resolution | 240 x 160 pixels |
| Number of key | 4 configurable 6 for navigation |
| Standards | IEC 61131-2 IEC 61010-2-201 |
|---|---|
| Product Certifications | cULus |
| Marking | CE |
| Mounting location | Front cabinet 0.9 in (22 mm) hole Bottom of cabinet 0.9 in (22 mm) hole mounting accessory |
| Connector type | RJ45 communication and power supply |
| Height | 5.0 in (126 mm) |
| Width | 3.1 in (80 mm) |
| Depth | 2.5 in (63 mm) |
| Net Weight | 0.37 lb(US) (0.17 kg) |
Remote Graphic Display Overview

1 : F1 key
2 : MOD key
3 : ESC key
4 : R1 to R4 keys
5 : Graphic screen
6 : Home key
7 : Information key
8 : F2 key
9 : Touch wheel/OK/Arrows
10 : Anti-rotation tee
11 : Installation nut
12 : Socket wrench (ZB5AZ905)
13 : RJ45 serial line (RS-485)
14 : Connector for functional ground (earth)