SCALANCE M826-2 SHDSLI Router

Brand :
SIEMENS

Caution

    Product Description

    The SCALANCE M826-2 is an SHDSL modem for low-cost, secure connection of Ethernet-based subnets and programmable controllers via existing two-wire or stranded cables and supports the ITU-T standard G.991.2 as well as SHDSL.biz (single-pair high-speed digital subscriber line). This gives the device high symmetrical data rates of up to 15.3 Mbps per wire pair.
    The security of access and communication is ensured by the security functions of the integrated firewall and by VPN tunnels (end-to-end connection encryption through IPsec tunneling).

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat