Modicon Networking Switch

Brand :
SCHNEIDER

Caution

    Product Description

    Modicon Managed Switches

    - Improved cybersecurity to ensure network protection
    - Future-proof and simplified maintenance through the HTML5 web interface and USB Type-C connector
    - Easy interoperability with legacy systems
    - Increased network reliability with additional redundancy features, such as RSTP, MRP, link aggregation, link backup, redundant coupling
    - Robust industrial design with variants withstanding high temperatures and protecting against harsh environments
    - Industrial protocols such as Modbus/TCP, EtherNet/IP support
    - Future-proof features/technologies, such as IPv6, TSN, PTPv2

    Modicon Unmanaged Switches

    - Compact footprint to minimize the space in our industrial application sites
    - Wide DC power supply input range from 9.6 V DC to 32 V DC
    - Automatic negotiation transmission speed and duplex at 10/100Mbps
    - Lower power consumption than our legacy offers and other products on the market
    - Robust industrial design withstanding industrial environments
    - High ingress protection rating IP30 to meet industrial applications
    - Simplification in product selection with several plug-and-play variants
    - Easy modernization and substitution for legacy products

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    MCSESM053F1CS0 | Modicon Networking Switch | SCHNEIDER | MISUMI Thailand