Modicon TM5 Safety Solution Bus Bases

Brand :
SCHNEIDER

Caution

    Product Description

    This product is part of the Modicon TM5 range, an offer of connection accessories for IP20 modular I/O system. The bus base module offers a rated supply voltage of 24V DC with power consumption of 0.13W. It is an IP20 rated product. It is available in red color. It is suitable for packaging, material working, material handling and machine control solution applications. This product is certified by CE and CULus. It is compatible with Modicon M258 TM5 safety I/O module and Modicon LMC058 TM5 safety I/O module. This IP20 modular IO system offers a flexible and scalable configuration of expansions by direct connection with the Modicon controllers. Flexible and scalable, designed for complex machines.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TM5ACBM3FS | Modicon TM5 Safety Solution Bus Bases | SCHNEIDER | MISUMI Thailand