Delta UPS N Series (6/10 kVA)

Brand :
DELTA

Caution

    Product Description

    - The Amplon N series 6-10kVA UPS is a single-phase on-line UPS with pioneering technology that provides output power factor up to unity and AC-AC efficiency to a maximum 95%.
    - Its remarkably compact dimensions reserve more room for critical equipment such as workstations, POSs, ATMs, office appliances, small server rooms, and production equipment.
    - The Amplon N series superior features include a N+X parallel redundancy function and variable fan speed control to guarantee high system availability and best Total Cost of Ownership (TCO).

    N Series 6/10 kVA

    Innovative. Compact. High Performance.

    The Amplon N series 6-10kVA UPS is a single-phase on-line UPS with pioneering technology that provides output power factor up to unity and AC-AC efficiency to a maximum 95%. Its remarkably compact dimensions reserve more room for critical equipment such as workstations, POSs, ATMs, office appliances, small server rooms, and production equipment. The Amplon N series superior features include a N+X parallel redundancy function and variable fan speed control to guarantee high system availability and best Total Cost of Ownership (TCO).
     
    UPS1
    UPS2

    Features & Benefits

    The Most Compact Design and Best TCO

    • The smallest dimensions in its class saves significant space for more critical equipment
    • A pioneer in unity power factor (kVA=kW) to maximize power availability
    • The highest AC-AC efficiency up to 95% and efficiency of 98% in ECO mode for exceptional energy cost savings
    • Automatic speed regulation function with multi-stage fan speed control maximizes system efficiency, significantly reduces audible noise, and prolongs the service life of the fans

     

    High Availability

    • True online double-conversion topology and zero transfer time to battery ensure high reliability
    • Parallel configuration for expansion and N+X redundancy up to 4 units
    • Advanced DSP (Digital Signal Processor) controller for fast computation capabilities and a simplified control circuit for enhanced stability
    • Generator compatibility ensures continuous and reliable power

     

    Intelligent Management

    • Excellent local communications through user-friendly LCD display and LED indicators
    • Intelligent battery management maximizes battery performance and extends battery life
    • Various types of communication interfaces enhance monitoring and manageability

     

    Applications

    Delta UPS - Amplon Catalog Click here

    Specifications

    Model

    • N-6K, N-10K

     

    Power Rating

    • N-6K: 6 kVA / 6 kW
    • N-10K: 10 kVA / 10 kW

     

    Input

    Nominal Voltage: 200/208/220/230/240 Vac Voltage Range 200/208 (de-rating to 90%): 100~280 Vac(1) 220/230/240: 100~280 Vac(2) Frequency: 40-70 Hz Power Factor: > 0.99 (full load) Current Harmonic Distortion: < 3%

     

    Output

    Power Factor: 1 Nominal Voltage: 200/208/220/230/240 Vac Frequency: 50/60 ±0.05 Hz Voltage Harmonic Distortion: < 2% (linear load) Overload Capability: < 105%: continuous, 105-125%: 2 minutes, 125-150%: 30 seconds Crest factor: 3:1

     

    Efficiency

    • AC-AC: Up to 95%
    • ECO mode: Up to 98%

     

    Battery

    • Voltage: 192-264 Vdc adjustable
    • Charge Current : 1.5-8 A selectable

     

    Audible Noise: < 50 dBA

    Display: LED indicators and LCD display

    Communication Interfaces: REPO x 1, RS-232 Port x 1, USB Port x 1, Parallel Port x 2, Smart Slot x 1

     

    Physical

    Dimensions (W x D x H): 190 x 390 x 325 mm Weight • N-6K: 10.1 kg
    • N-10K: 12.7 kg

     

    Environment

    • Operating Altitude: 1000 meters (without de-rating)
    • Operating Temperature: 0 to 40℃ (at 100% load), 45 to 55℃ (de-rating to 80%)
    • Storage Temperature: -15 to 50℃
    • Relative Humidity: 5-95% (non-condensing)

     

    (1) Linear de-rating between 40-90% load at 100~175 Vac.
    (2) Linear de-rating between 40-100% load at 100~194 Vac.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat