Steel Sheet Enclosed Switch Disconnectors, 160 to 1600 A, with Blank Cable Entries, 3-pole

Brand :
ABB

Caution

    Product Description

    Reliable in extreme conditions
    All ABB's enclosed switch-disconnectors are built to last and resist the wear of harsh operating conditions. The enclosures are made of high-quality, UV-resistant materials and the degree of protection is up to IP65. All switches are suitable for use both indoors and outdoors.

    Safety and protection
    ABB's design is based on ensuring safety and preventing electrical accidents. To make maintenance and installation as safe as possible, we have included features such as padlockable handles, cover interlocks and gas pressure relief functions to ABB's products.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    OT400DLUU3BZ | Steel Sheet Enclosed Switch Disconnectors, 160 to 1600 A, with Blank Cable Entries, 3-pole | ABB | MISUMI Thailand