Cable Shroud for EasyLine XLP Series

Caution
Product Description
Safety and protection
• The EasyLine fuse switch disconnector fulfil the highest requirements for modern fuse switch with a total safety concept. The fuse switches are tested according to the EN 60947-3 standard with more stringent requirements for isolation, making, performance and safety
• The EasyLine range of fuse switch disconnectors ensures high protection and reliable operation in a wide variety of applications, such as critical power applications, distribution boards, switch boards or capacitor banks
• The whole EasyLine range got a sturdy, uniform design that is operator friendly. The degree of protection from the front is IP30 in closed position and IP20 in open position.
• Quick-make operation device
• Voltage measuring from the front
Easy to install
• A wide range of cable terminals and snap-on accessories make the installation easy and fast
• All the XLP cable terminals can be delivered with integrated bolts for cable lugs or with integrated bridge clamps (BC) for easy direct cable connection
• Compact, add-on Electronic Fuse Monitoring (EFM)
• Replacement compatible to similar types in the market
Affordable Range
• Fuse switch-disconnectors combined with fuse links can withstand high fault level and fault currents. In addition devices are available at economical prices.